IESNA:LM-63-2002
[TEST]P940890
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12650
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1153.9 1146.7 1131.6 1118.4 1115.1 1116.5 1120.4 1127.6 1134.2 1136.2
1136.8 1146.7 1167.1 1200.6 1256.5 1335.4 1431.4 1547.1 1695.1 1871.3
2071.2 2315.8 2612.3 2949.6 3312.5 3702.5 4076.6 4250.8 3995.7 3087.7
1679.9 474.1 145.3 86.1 49.3 20.4 0
1153.9 1150 1134.2 1121.1 1117.8 1118.4 1122.4 1129.6 1135.5 1137.5
1138.8 1149.3 1169.1 1204.6 1259.1 1338.7 1436 1552.4 1704.3 1880.5
2086.9 2338.8 2647.1 2977.2 3346.7 3746.5 4112.7 4270.5 3955.6 3018.6
1601.7 444.5 140.7 78.9 46 18.4 0
1153.9 1148.7 1133.6 1119.7 1113.8 1114.5 1116.5 1120.4 1123 1125.7
1129.6 1140.8 1161.8 1195.4 1250.6 1323.6 1416.9 1527.4 1670.1 1844.3
2062 2334.2 2653.7 3008.8 3377 3767.5 4136.4 4328.4 4095 3260.6
1935.7 714.1 190.7 94.7 55.9 21.7 0
1153.9 1146 1131.6 1116.5 1108.6 1106.6 1107.9 1108.6 1108.6 1113.2
1119.7 1132.2 1153.3 1186.2 1233.5 1303.2 1395.9 1509 1651.7 1825.3
2060.6 2342.1 2701.1 3105.4 3519.7 3926 4305.4 4519.7 4401.4 3784.6
2598.5 1257.2 378.7 138.1 67.1 21 0
1153.9 1146 1132.2 1116.5 1106.6 1104.6 1105.9 1105.9 1105.9 1111.2
1123 1134.2 1152 1180.2 1223 1287.4 1380.8 1497.2 1640.5 1823.3
2064.6 2386.1 2801 3292.2 3797.1 4249.5 4614.4 4845.9 4873.5 4557.9
3634.7 2186.2 928.4 236.7 79.6 18.4 0
1153.9 1144.1 1130.3 1114.5 1104 1102 1104 1106.6 1106.6 1111.9
1124.3 1133.6 1147.4 1177.6 1223 1287.4 1378.1 1497.2 1643.1 1835.8
2087.6 2433.5 2897.7 3463.8 4038.4 4537.5 4903.1 5175.3 5342.3 5235.8
4538.2 3186.3 1526.1 479.3 101.9 23.7 0
1153.9 1146 1131.6 1115.1 1104.6 1102 1103.3 1105.9 1105.9 1111.2
1123 1135.5 1153.3 1182.2 1226.9 1292.7 1384.7 1500.4 1645.1 1827.9
2069.2 2391.4 2808.2 3292.2 3791.9 4254.1 4635.5 4901.1 4936.6 4589.4
3718.2 2270.4 892.2 230.1 66.4 17.8 0
1153.9 1147.4 1133.6 1117.1 1106.6 1104 1105.9 1107.9 1109.9 1115.1
1123.7 1137.5 1159.9 1193.4 1241.4 1307.8 1401.8 1516.2 1658.9 1837.7
2074.5 2373 2733.9 3127.8 3530.8 3937.8 4323.8 4540.1 4392.2 3814.2
2672.8 1284.8 383.3 144 68.4 21 0
1153.9 1149.3 1134.9 1119.1 1110.5 1109.2 1111.9 1117.1 1121.7 1126.3
1132.2 1144.1 1167.1 1203.2 1257.2 1331.5 1424.2 1536.6 1677.3 1847.6
2063.3 2330.9 2644.5 2987.1 3344.8 3731.4 4111.4 4302.8 4101.6 3411.2
2155.3 846.9 242.6 115.7 61.8 25 0
1153.9 1150.6 1135.5 1119.7 1112.5 1111.9 1116.5 1125.7 1133.6 1138.2
1142.8 1154.6 1176.3 1213.1 1269.7 1349.2 1446.5 1564.2 1708.9 1883.8
2086.3 2338.1 2628.1 2953.5 3299.4 3682.7 4047.6 4191 3920.1 3043
1667.5 502.3 153.2 77.6 41.4 16.4 0
1153.9 1150 1135.5 1119.7 1112.5 1112.5 1117.1 1125.7 1134.2 1138.2
1142.1 1152 1174.3 1209.2 1265.1 1342.6 1439.3 1562.3 1707.6 1873.3
2072.5 2313.8 2602.4 2929.9 3259.9 3643.3 4016.1 4192.3 3963.5 3134.4
1775.9 558.2 161.7 84.2 43.4 15.1 0
